Skip to main content

Features

  • Single 5.0V supply: 5.0V ± 10%
  • Access time: 12ns (max)
  • Completely static memory: No clock or timing strobe required
  • Equal access and cycle times
  • Directly TTL compatible: All inputs and outputs
  • Operating current: 130mA (max)
  • TTL standby current: 40mA (max)
  • CMOS standby current: 5mA (max)
  • Center VCC and VSS type pinout
  • Temperature range: −40°C to +85°C

Description

The R1RP0408DI Series is a 4Mbit high-speed static RAM organized as 512-kword × 8-bit. It realizes high-speed access time by employing the CMOS process (6-transistor memory cell) and high-speed circuit design technology. It is most appropriate for applications that require high-speed, high-density memory and a wide bit width configuration, such as cache and buffer memory in systems. It is packaged in a 400-mil 36-pin plastic SOJ.

Parameters

Attributes Value
Density (Kb) 4096
Bus Width (bits) 8
Core Voltage (V) 5
Organization 512K x 8
I/O Voltage (V) 5
Access Time (ns) 12

Package Options

Pkg. Type Pkg. Dimensions (mm) Lead Count (#)
SOJ 23 x 10 x 3.55 36

Applied Filters: