Skip to main content
Renesas Electronics Corporation
256Kb Advanced LPSRAM (32k word x 8-bit)

Package Information

CAD Model:View CAD Model
Pkg. Type:TSOP(1)
Pkg. Code:pkg_462
Lead Count (#):28
Pkg. Dimensions (mm):12 x 8 x 1.2
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)2
ECCN (US)EAR99
HTS (US)8542.32.0041
RoHS (R1LP5256ESA-5SI#B0)EnglishJapanese
Pb (Lead) FreeYes

Product Attributes

Carrier TypeTray
Moisture Sensitivity Level (MSL)2
Access Time (ns)55
Density (Kb)256
Lead CompliantYes
Lead Count (#)28
Length (mm)12
MOQ1
Memory Capacity (kbit)256
Memory Density0.256
Organization32K x 8
Organization (bit)x 8
Organization (kword)32
Pb (Lead) FreeYes
Pkg. Dimensions (mm)12 x 8 x 1.2
Pkg. TypeTSOP(1)
RemarksSingle Chip Select (CS#)
Replacement ProductR1LP5256ESA-5SI#B1
Supply Voltage (V)4.5 - 5.5
Tape & ReelNo
Temp. Range (°C)-40 to +85
Thickness (mm)1.2
Width (mm)8

Description

The R1LP5256E is a low-voltage 256-Kbit static RAM organized as 32, 768-word by 8-bit, fabricated by Renesas' high-performance 0.15µm CMOS and TFT technologies. The R1LP5256E realizes higher density, higher performance, and low-power consumption. The device is suitable for memory applications where simple interfacing, battery operation, and battery backup are the important design objectives. It has been packaged in 28-pin SOP and 28-pin TSOP.