Skip to main content
256Kb Advanced LPSRAM (32k word x 8-bit)

Package Information

CAD Model: View CAD Model
Pkg. Type: TSOP(1)
Pkg. Code: pkg_11792
Lead Count (#): 28
Pkg. Dimensions (mm): 11.8 x 8 x 1.2
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL) 3
ECCN (US) EAR99
HTS (US) 8542.32.0041
RoHS (R1LP5256ESA-5SI#B1) EnglishJapanese
Pb (Lead) Free Yes

Product Attributes

Carrier Type Tray
Moisture Sensitivity Level (MSL) 3
Country of Assembly TAIWAN
Country of Wafer Fabrication JAPAN
Access Time (ns) 55
Density (Kb) 256
Lead Compliant Yes
Lead Count (#) 28
Length (mm) 12
Longevity 2032 Dec
MOQ 1
Memory Capacity (kbit) 256
Memory Density 256k
Organization 32K x 8
Organization (bit) x 8
Organization (kword) 32
Pb (Lead) Free Yes
Pkg. Dimensions (mm) 12 x 8 x 1.2
Pkg. Type TSOP(28)
Price (USD) $2.24151
Remarks Single Chip Select (CS#)
Replacement Remark consolidation of part-names and/or assembly material change
Supply Voltage (V) 4.5 - 5.5
Tape & Reel No
Temp. Range (°C) -40 to +85
Thickness (mm) 1.2
Width (mm) 8

Description

The R1LP5256E is a low-voltage 256-Kbit static RAM organized as 32, 768-word by 8-bit, fabricated by Renesas' high-performance 0.15µm CMOS and TFT technologies. The R1LP5256E realizes higher density, higher performance, and low-power consumption. The device is suitable for memory applications where simple interfacing, battery operation, and battery backup are the important design objectives. It has been packaged in 28-pin SOP and 28-pin TSOP.