Skip to main content
Renesas Electronics Corporation
2.5V/3.3V 20-Bit, 2-Port High Bandwidth Bus Switch

Package Information

CAD Model:View CAD Model
Pkg. Type:TSSOP
Pkg. Code:PAG48
Lead Count (#):48
Pkg. Dimensions (mm):12.5 x 6.1 x 1.0
Pitch (mm):0.5

Environmental & Export Classifications

Pb (Lead) FreeYes
Moisture Sensitivity Level (MSL)1
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)48
Pb (Lead) FreeYes
Carrier TypeTube
Bus Width (bits)20
Core Voltage (V)3.3
Function2-Port Bus Switch
Length (mm)12.5
MOQ273
Moisture Sensitivity Level (MSL)1
On Resistance (Ω)5
Package Area (mm²)76.3
Pb Free Categorye3 Sn
Pitch (mm)0.5
Pkg. Dimensions (mm)12.5 x 6.1 x 1.0
Pkg. TypeTSSOP
Qty. per Carrier (#)39
Qty. per Reel (#)0
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Speed GradeStandard
Tape & ReelNo
Temp. Range (°C)-40 to 85°C
Thickness (mm)1
Width (mm)6.1

Description

The QS3VH16210 HotSwitch is organized as a dual 10-bit, 2-port bus switch with separate, xOE control inputs. The QS3VH16210 has very low ON-resistance, resulting in under 250ps propagation delay through the switch. The switches are controlled by active low enable (xOE) controls. The combination of near-zero propagation delay, high OFF impedance, and overvoltage tolerance makes the QS3VH16210 ideal for high-performance communications applications. The QS3VH16210 operates from -40 °C to +85 °C.