Features
- N-channel FET switches with no parasitic diode to VCC
- Isolation under power-off conditions
- No DC path to VCC or GND
- 5V tolerant in OFF and ON state
- 5V tolerant I/Os
- Low RON - 4Ω typical
- Flat RON characteristics over operating range
- Rail-to-rail switching 0V to 5V
- Bidirectional dataflow with near-zero delay: No added ground bounce
- Excellent RON matching between channels
- VCC operation: 2.3V to 3.6V
- High bandwidth - Up to 500MHz
- LVTTL-compatible control inputs
- Undershoot clamp diodes on all switch and control inputs
- Low I/O capacitance, 4pF typical
- Available in a 48-pin TSSOP package
Description
The QS3VH16210 HotSwitch is organized as a dual 10-bit, 2-port bus switch with separate, xOE control inputs. The QS3VH16210 has very low ON-resistance, resulting in under 250ps propagation delay through the switch. The switches are controlled by active low enable (xOE) controls. The combination of near-zero propagation delay, high OFF impedance, and overvoltage tolerance makes the QS3VH16210 ideal for high-performance communications applications. The QS3VH16210 operates from -40 °C to +85 °C.
Applications
- Hot-swapping
- 10/100 Base-T, Ethernet LAN switch
- Low distortion analog switch
- Replaces mechanical relay
- ATM 25/155 switching
Applied Filters:
Loading