Skip to main content
Renesas Electronics Corporation
QuickSwitch Products 3.3V Quad Active High Switch for hot Swap Applications

Package Information

CAD Model:View CAD Model
Pkg. Type:SOIC
Pkg. Code:DCG14
Lead Count (#):14
Pkg. Dimensions (mm):8.6 x 3.9 x 1.5
Pitch (mm):1.27

Environmental & Export Classifications

Pb (Lead) FreeYes
Moisture Sensitivity Level (MSL)3
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)14
Pb (Lead) FreeYes
Carrier TypeReel
Moisture Sensitivity Level (MSL)3
Bus Width (bits)4
Channels (#)4
ConfigurationSPST
Core Voltage (V)3.3
FunctionBus Switch
Iccq (µA)2000
Length (mm)8.6
MOQ2500
On Resistance (Ω)5
Package Area (mm²)33.5
Pb Free Categorye3 Sn
Pitch (mm)1.27
Pkg. Dimensions (mm)8.6 x 3.9 x 1.5
Pkg. TypeSOIC
Qty. per Carrier (#)0
Qty. per Reel (#)2500
RDS (ON) (Ohms)4
Reel Size (in)13
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Speed GradeStandard
Tape & ReelYes
Temp. Range (°C)-40 to 85°C
Thickness (mm)1.5
Vcc (V)3.3
Width (mm)3.9

Description

The QS3VH126 is a high bandwidth bus switch. The QS3VH126 has very low ON resistance, resulting in under 250ps propagation delay through the switch. The switches can be turned ON under the control of individual LVTTL-compatible active high Output Enable signals for bidirectional data flow with no added delay or ground bounce. The combination of near-zero propagation delay, high OFF impedance, and over-voltage tolerance makes the QS3VH126 ideal for high performance communications applications. The QS3VH126 is characterized for operation from -40C to +85C.