Features
- N channel FET switches with no parasitic diode to VCC – Isolation under power-off conditions – No DC path to VCC or GND – 5V tolerant in OFF and ON state
- 5V tolerant I/Os
- Low RON - 4 ohm typical
- Flat RON characteristics over operating range
- Rail-to-rail switching 0 - 5V
- Bidirectional dataflow with near-zero delay: no added ground bounce
- Excellent RON matching between channels
- VCC operation: 2.3V to 3.6V
- High bandwidth - up to 500MHz
- LVTTL-compatible control Inputs
- Undershoot Clamp Diodes on all switch and control Inputs
- Low I/O capacitance, 4pF typical
- Available in 16 pin QSOP and 14 pin SOIC packages
Description
The QS3VH126 is a high bandwidth bus switch. The QS3VH126 has very low ON resistance, resulting in under 250ps propagation delay through the switch. The switches can be turned ON under the control of individual LVTTL-compatible active high Output Enable signals for bidirectional data flow with no added delay or ground bounce. The combination of near-zero propagation delay, high OFF impedance, and over-voltage tolerance makes the QS3VH126 ideal for high performance communications applications. The QS3VH126 is characterized for operation from -40C to +85C.
Parameters
| Attributes | Value |
|---|---|
| Function | Bus Switch |
| Pkg. Code | PCG16 |
| Temp. Range (°C) | -40 to 85°C |
| Bus Width (bits) | 4 |
| Core Voltage (V) | 3.3 |
| On Resistance (Ω) | 5 |
| Speed Grade | Standard |
Package Options
| Pkg. Type | Pkg. Dimensions (mm) | Lead Count (#) | Pitch (mm) |
|---|---|---|---|
| QSOP | 4.9 x 3.8 x 1.47 | 16 | 0.64 |
Applied Filters: