Skip to main content
Renesas Electronics Corporation
High-Speed CMOS QuickSwitch 8-Bit Bus Switch

Package Information

CAD Model:View CAD Model
Pkg. Type:TSSOP
Pkg. Code:PGG20
Lead Count (#):20
Pkg. Dimensions (mm):6.5 x 4.4 x 1.0
Pitch (mm):0.65

Environmental & Export Classifications

Pb (Lead) FreeYes
Moisture Sensitivity Level (MSL)1
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)20
Pb (Lead) FreeYes
Carrier TypeTube
Moisture Sensitivity Level (MSL)1
Bus Width (bits)8
Channels (#)8
ConfigurationSPST
Core Voltage (V)5
Drain Capacitance (pF)5
Function244 Switch
Iccq (µA)3
Length (mm)6.5
MOQ740
On Resistance (Ω)5
Package Area (mm²)28.6
Pb Free Categorye3 Sn
Pitch (mm)0.65
Pkg. Dimensions (mm)6.5 x 4.4 x 1.0
Pkg. TypeTSSOP
Price (USD)$0.91909
Qty. per Carrier (#)74
Qty. per Reel (#)0
RDS (ON) (Ohms)5
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Source Cap (pf)5
Speed GradeStandard
Tape & ReelNo
Temp. Range (°C)-40 to 85°C
Thickness (mm)1
Vcc (V)5
Width (mm)4.4

Description

The QS3244 provides a set of eight high-speed CMOS TTL-compatible bus switches in a pinout compatible with 74FCT244, 74F244, 74ALS/AS/LS244 8-bit drivers. The low ON-resistance (5Ω) of the QS3244 allows inputs to be connected to outputs without adding propagation delay and without generating additional ground bounce noise. The QS3244 operates at -40 °C to +85 °C.