Skip to main content

Features

  • Enhanced N-channel FET with no inherent diode to VCC
  • 5Ω bidirectional switches connect inputs to outputs
  • Zero propagation delay, zero ground bounce
  • Undershoot clamp diodes on all switch and control inputs
  • Available in 20-pin QSOP, SOIC, and TSSOP packages

Description

The QS3244 provides a set of eight high-speed CMOS TTL-compatible bus switches in a pinout compatible with 74FCT244, 74F244, 74ALS/AS/LS244 8-bit drivers. The low ON-resistance (5Ω) of the QS3244 allows inputs to be connected to outputs without adding propagation delay and without generating additional ground bounce noise. The QS3244 operates at -40 °C to +85 °C.

Parameters

AttributesValue
Function244 Switch
Pkg. CodePCG20
Temp. Range (°C)-40 to 85°C
Bus Width (bits)8
Core Voltage (V)5
On Resistance (Ω)5
Speed GradeStandard

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
QSOP8.7 x 3.8 x 1.47200.64

Applications

  • Hot-swapping, hot-docking
  • Voltage translation (5V to 3.3V)
  • Power conservation
  • Capacitance reduction and isolation
  • Logic replacement (data processing)
  • Clock gating
  • Bus switching and isolation

Applied Filters: