| CAD Model: | View CAD Model |
| Pkg. Type: | VFQFPN |
| Pkg. Code: | QW0056AA |
| Lead Count (#): | 56 |
| Pkg. Dimensions (mm): | 7.0 x 0.75 x 0.75 |
| Pitch (mm): | 0.4 |
| Moisture Sensitivity Level (MSL) | 3 |
| Pb (Lead) Free | Yes |
| ECCN (US) | |
| HTS (US) |
| Pkg. Type | VFQFPN |
| Lead Count (#) | 56 |
| Carrier Type | Reel |
| Moisture Sensitivity Level (MSL) | 3 |
| Pb (Lead) Free | Yes |
| Application | Android™ Device |
| Comm. Interface | SPI, I2C, UART |
| Country of Assembly | CHINA |
| Country of Wafer Fabrication | TAIWAN |
| Device Functions | NFC Reader for Android Device |
| Length (mm) | 7 |
| Longevity | 2038 Jul |
| MOQ | 3000 |
| Output Power Max (W) | 2 |
| Pb Free Category | e3 Sn |
| Pitch (mm) | 0.4 |
| Pkg. Dimensions (mm) | 7.0 x 0.75 x 0.75 |
| Price (USD) | $3.13279 |
| Protocol | ISO/IEC 14443 A/B, ISO/IEC 18092, FeliCa™, ISO/IEC 15693 |
| Published | No |
| Qty. per Carrier (#) | 0 |
| Qty. per Reel (#) | 3000 |
| Software Support | OS, NON-OS, Android |
| Tape & Reel | Yes |
| Temp. Range (°C) | -40 to 85°C |
| Thickness (mm) | 0.75 |
| Width (mm) | 0.75 |
| Wireless Standard | EMVCo PCD L1, NFC Forum Reader/Writer |
The PTX130R NFC reader IC featuring native support for the Android™ OS operating environment provides an ideal way to add NFC communications capability to embedded computing systems built around a touchscreen display.
In parallel to traditional NFC Forum or POS operations, the PTX130R Android SW stack (based on NCI 2.x) supports also the “Soft POS” (POS Terminals w/o Secure MCU) and Apple VAS/ECP functionalities (extension module) with the capability to seamlessly switch between them.
The PTX130R features a very high RF output power of up to 2W at the antenna, providing robust interoperability and enabling OEMs to achieve compliance also with the strict requirements of the EMVCo standard for POS or Soft POS application, even when operating via an NFC antenna that is placed close to or behind a noisy display.