Features
- NCI compatible NFC controller with SW SDK (AIS) integrated into latest Android OS
- AIS SDK with fully integrated EMVCo PCD protocol into Android HAL for Soft POS application
- Seamless switch between EMVCo (Soft POS) and NFC Forum operation
- Surpass with margin EMVCo certification also with NFC integration into challenging environment such as NFC antenna behind display (Tap on Display)
- High RF performance such as 2W output power directly on the antenna and -80dBc of receiver sensitivity
- Single solution for multiple application with the support of Android, Linux, RTOS, and Bare Metal OS
- Faster standards and regulatory compliances and ease-of-manufacturing for shorter time to market
Description
The PTX130R NFC reader IC featuring native support for the Android™ OS operating environment provides an ideal way to add NFC communications capability to embedded computing systems built around a touchscreen display.
In parallel to traditional NFC Forum or POS operations, the PTX130R Android SW stack (based on NCI 2.x) supports also the “Soft POS” (POS Terminals w/o Secure MCU) and Apple VAS/ECP functionalities (extension module) with the capability to seamlessly switch between them.
The PTX130R features a very high RF output power of up to 2W at the antenna, providing robust interoperability and enabling OEMs to achieve compliance also with the strict requirements of the EMVCo standard for POS or Soft POS application, even when operating via an NFC antenna that is placed close to or behind a noisy display.
Parameters
| Attributes | Value |
|---|---|
| Device Functions | NFC Reader for Android Device |
| Wireless Standard | EMVCo PCD L1, NFC Forum Reader/Writer |
| Protocol | ISO/IEC 14443 A/B, ISO/IEC 18092, FeliCa™, ISO/IEC 15693 |
| Comm. Interface | SPI, I2C, UART |
| Software Support | OS, NON-OS, Android |
| Temp. Range (°C) | -40 to 85°C |
Package Options
| Pkg. Type | Pkg. Dimensions (mm) | Lead Count (#) | Pitch (mm) |
|---|---|---|---|
| VFQFPN | 7.0 x 7.0 x 0.75 | 56 | 0.4 |
Application Block Diagrams
| Ki Wireless Power Transceiver System (Tx) A high-efficiency Ki wireless power transceiver system (Tx) with NFC, smart control, and scalable design. | |
| Ki Wireless Power Receiver System (Rx) A high-efficiency Ki wireless power receiver system (Rx) with NFC, smart control, and scalable design. | |
| Mobile Point of Sale (mPoS) Terminal Mobile PoS with secure, wireless, multi-payment support for seamless transactions anywhere. | |
| Single Board Computer for Advanced HMI and Edge AI Applications Compact SBC supports HMI and Edge AI with dual-core MPU, DRP-AI, Wi-Fi, Bluetooth LE, and NFC connectivity. | |
| High-Performance Human Machine Interface (HMI) System Versatile system on module (SoM) for driving a wide range of human machine interface capabilities. |
Additional Applications
- Soft Point-of-Sale (POS)
- Smart/MPOS
- Industrial PDA
- Android based IoT device
- VAS/ECP reader
Applied Filters: