Skip to main content

Features

  • High-speed response (15 Mbps)
  • Operable at high temperature (−40 to +100°C)
  • High common mode transient immunity (CMH, CML = ±20 kV/μs TYP.)
  • High isolation voltage (BV = 2 500 Vr.m.s.)
  • Pulse width distortion (⏐tPHL−tPLH⏐ = 3 ns TYP.)
  • Ordering number of tape product : PS9851-1-F3: 1 500 pcs/reel
  • PS9851-2-F3: 1 500 pcs/reel
  • Pb-Free product
  • Safety standards UL approved: No. E72422 DIN EN 60747-5-5 (VDE 0884-5) approved (Option)

Description

The PS9851-1, PS9851-2 are optically coupled isolators containing GaAlAs LED on the input side and a CMOS output ICon the output side. They are high common mode transient immunity (CMR), high-speed CMOS output type photocouplers designed for high-speed logic interface circuits.

Parameters

Attributes Value
Channels (#) 2
Data Speed (bps) 15 Mbps
Output Type CMOS
Absolute max. rated Power Supply Voltage (V) 5.5
Isolation Voltage (Vrms) 2500
IDDH max. (mA) 5
IDDL max. (mA) 5
VOL max. (V) 0.1
IFHL (Max) (mA) 6
tPHL/tPLH max. (ns) 60/60
SW PWD max. (ns) 30
CMTI min. (kV/µs) 10
Creepage Distance (mm) 4
Safety Standard UL (UL1577) Approved
Safety Standard VDE (EN IEC 60747-5-5) Approved

Applied Filters: