Features
- Long creepage distance (8 mm MIN.: PS9587L1, PS9587L2)
- High common mode transient immunity (CMH, CML = ±15 kV/μs MIN.)
- High isolation voltage (BV = 5 000 Vr.m.s.)
- High-speed response (10 Mbps)
- Pulse width distortion (⏐tPHL − tPLH⏐ = 10 ns TYP.)
- Open collector output
- Pb-Free product
Description
The PS9587, PS9587L1, PS9587L2 and PS9587L3 are optically coupled isolators containing a GaAlAs LED on the input side and a photo diode and a signal processing circuit on the output side on one chip. The PS9587L1 and PS9587L2 are designed specifically for long creepage-distance as well as high common mode transient immunity (CMR) and High-Speed digital output type. Consequently, they are suitable for High-Speed logic interface that needs long creepage-distance (8 mm) on mounting. The PS9587L1 is lead bending type for long creepage distance. The PS9587L2 is lead bending type for long creepage distance (Gull-wing) for surface mount. The PS9587L3 is lead bending type (Gull-wing) for surface mounting.
Parameters
| Attributes | Value |
|---|---|
| Channels (#) | 1 |
| Data Speed (bps) | 10 Mbps |
| Output Type | Open Collector |
| Absolute max. rated Power Supply Voltage (V) | 7 |
| Isolation Voltage (Vrms) | 5000 |
| VOL max. (V) | 0.6 |
| tPHL/tPLH max. (ns) | 75/75 |
| CMTI min. (kV/µs) | 15 |
| IFHL (Max) (mA) | 3.3 |
| SW PWD max. (ns) | 50 |
| ICCH max. (mA) | 8 |
| ICCL max. (mA) | 11 |
| Creepage Distance (mm) | 7 |
| Safety Standard UL (UL1577) | Approved |
| Safety Standard VDE (EN IEC 60747-5-5) | Approved |
| Safety Standard CSA (CAN/CSA C22.2 62368-1) | Approved |
| Safety Standard BSI (BS EN IEC 62368-1) | Approved |
Applied Filters:
Loading