Features
- High-speed response (15 Mbps)
- Long creepage distance (8mm MIN. : PS9351L2)
- Operable at high temperature (-40 to +100°C)
- High common mode transient immunity (CMH, CML = ±20 kV/μs TYP.)
- High isolation voltage (BV = 5000 Vr.m.s.)
- Pulse width distortion (|tPHL–tPLH| = 5 ns TYP.)
- Ordering number of tape product:
- PS9351L-E3: 2,000 pcs/reel
- PS9351L2-E3: 2,000 pcs/reel
- Pb-Free product
- Safety standards
- UL approved : No. E72422
- CSA approved : No. CA 101391 (CA5A, CAN/CSA-22.2 60065, 60950)
- DIN EN 60747-5-5 (VDE0884-5) approved (Option)
Description
The PS9351L and PS9351L2 are optically coupled isolator containing a GaAlAs LED on the input side and a CMOS output IC on the output side. The PS9351L and PS9351L2 are in 6-pin plastic SDIP (Shrink Dual In-line Package). The PS9351L2 has 8 mm creepage distance. The mount area of 6-pin plastic SDIP is half size of 8-pin DIP. This photocoupler is high common mode transient immunity (CMR), a high-speed CMOS output type device designed for high-speed logic interface circuits. The PS9351L is lead bending type (Gull-wing) for surface mounting. The PS9351L2 is lead bending type for long creepage distance (Gull-wing) for surface mount.
Parameters
| Attributes | Value |
|---|---|
| Channels (#) | 1 |
| Data Speed (bps) | 15 Mbps |
| Output Type | CMOS |
| Absolute max. rated Power Supply Voltage (V) | 5.5 |
| Isolation Voltage (Vrms) | 5000 |
| IDDH max. (mA) | 5 |
| IDDL max. (mA) | 5 |
| VOL max. (V) | 0.1 |
| IFHL (Max) (mA) | 5 |
| tPHL/tPLH max. (ns) | 60/60 |
| SW PWD max. (ns) | 30 |
| CMTI min. (kV/µs) | 15 |
| Creepage Distance (mm) | 7 |
| Safety Standard UL (UL1577) | Approved |
| Safety Standard VDE (EN IEC 60747-5-5) | Approved |
| Safety Standard CSA (CAN/CSA C22.2 62368-1) | Approved |
Applied Filters:
Loading