Skip to main content

Features

  • Pulse width distortion (|tPHL - tPLH| = 35 ns MAX.)
  • High common mode transient immunity (CMH, CML = ±15 kV/μs MIN.)
  • Half size of 8-pin DIP
  • Long creepage distance (8 mm MIN. : PS9317L2)
  • High-speed (10 Mbps)
  • High isolation voltage (BV = 5 000 Vr.m.s.)
  • Open collector output
  • Pb-Free product
  • Safety standards UL approved: No. E72422 CSA approved: No. CA 101391 (CA5A, CAN/CSA-C22.2 60065, 60950) DIN EN 60747-5-5 (VDE 0884-5) approved (Option)

Description

The PS9317L and PS9317L2 are optical coupled high-speed, active low type isolators containing a GaAlAs LED on the input side and a photodiode and a signal processing circuit on the output side on one chip. The PS9317L and PS9317L2 are designed specifically for high common mode transient immunity (CMR) and low pulse width distortion. The PS9317L is lead bending type (Gull-wing) for surface mounting. The PS9317L2 is lead bending type for long creepage distance (Gull-wing) for surface mount.

Parameters

AttributesValue
Channels (#)1
Data Speed (bps)10 Mbps
Output TypeOpen Collector
Absolute max. rated Power Supply Voltage (V)7
Isolation Voltage (Vrms)5000
VOL max. (V)0.6
ICCH max. (mA)7
ICCL max. (mA)10
IFHL (Max) (mA)5
tPHL/tPLH max. (ns)75/75
SW PWD max. (ns)35
CMTI min. (kV/µs)15
Creepage Distance (mm)8
Safety Standard UL (UL1577)Approved
Safety Standard VDE (EN IEC 60747-5-5)Approved
Safety Standard CSA (CAN/CSA C22.2 62368-1)Approved

Applied Filters: