Features
- Pulse width distortion (|tPHL - tPLH| = 35 ns MAX.)
- High common mode transient immunity (CMH, CML = ±15 kV/μs MIN.)
- Half size of 8-pin DIP
- Long creepage distance (8 mm MIN. : PS9317L2)
- High-speed (10 Mbps)
- High isolation voltage (BV = 5 000 Vr.m.s.)
- Open collector output
- Pb-Free product
- Safety standards UL approved: No. E72422 CSA approved: No. CA 101391 (CA5A, CAN/CSA-C22.2 60065, 60950) DIN EN 60747-5-5 (VDE 0884-5) approved (Option)
Description
The PS9317L and PS9317L2 are optical coupled high-speed, active low type isolators containing a GaAlAs LED on the input side and a photodiode and a signal processing circuit on the output side on one chip. The PS9317L and PS9317L2 are designed specifically for high common mode transient immunity (CMR) and low pulse width distortion. The PS9317L is lead bending type (Gull-wing) for surface mounting. The PS9317L2 is lead bending type for long creepage distance (Gull-wing) for surface mount.
Parameters
| Attributes | Value |
|---|---|
| Channels (#) | 1 |
| Data Speed (bps) | 10 Mbps |
| Output Type | Open Collector |
| Absolute max. rated Power Supply Voltage (V) | 7 |
| Isolation Voltage (Vrms) | 5000 |
| VOL max. (V) | 0.6 |
| tPHL/tPLH max. (ns) | 75/75 |
| CMTI min. (kV/µs) | 15 |
| IFHL (Max) (mA) | 5 |
| SW PWD max. (ns) | 35 |
| ICCH max. (mA) | 7 |
| ICCL max. (mA) | 10 |
| Creepage Distance (mm) | 7 |
| Safety Standard UL (UL1577) | Approved |
| Safety Standard VDE (EN IEC 60747-5-5) | Approved |
| Safety Standard CSA (CAN/CSA C22.2 62368-1) | Approved |
Applied Filters:
Loading