Skip to main content

Features

  • High common mode transient immunity (CMH, CML = ±15 kV/µs MIN.)
  • Half size of 8-pin DIP
  • Long creepage distance (8 mm MIN. : PS9313L2)
  • High-speed response (tPHL = 500 ns MAX., tPLH = 750 ns MAX.)
  • Maximum propagation delays (tPLH – tPHL = 220 ns TYP.)
  • Pulse width distortion (|tPHL – tPLH| = 220 ns TYP.)
  • High isolation voltage (BV = 5 000 Vr.m.s.)
  • Open collector output
  • Pb-Free product

Description

The PS9313L and PS9313L2 are optical coupled isolators containing a GaAlAs LED on the input side and a photo diode and a signal processing circuit on the output side on one chip. The PS9313L and PS9313L2 are specified high CMR, high CTR and pulse width distortion with operating temperature. It is suitable for IPM drive. The PS9313L is lead bending type (Gull-wing) for surface mounting. The PS9313L2 is lead bending type for long creepage distance (Gull-wing) for surface mount.

Parameters

Attributes Value
Channels (#) 1
Output Type Open Collector
Logic Active Low
Absolute max. rated Power Supply Voltage (V) 4.5
Isolation Voltage (Vrms) 5000
DC IFLH max. (mA) 5
tPHL/tPLH max. (ns) 500/750
SW PWD max. (ns) 650
SW PDD max. (ns) 650
CMTI min. (kV/µs) 15
Creepage Distance (mm) 7
Safety Standard UL (UL1577) Approved
Safety Standard VDE (EN IEC 60747-5-5) Approved
Safety Standard CSA (CAN/CSA C22.2 62368-1) Approved

Applied Filters: