Features
- Totem pole output (Active High Output Type)
- Pulse width distortion (|tPLH − tPHL| = 80 ns MAX.)
- High common mode transient immunity (CMH, CML = ±15 kV/μs MIN.)
- Half size of 8-pin DIP
- Long creepage distance (8 mm MIN.: PS9309L2)
- High isolation voltage (BV = 5 000 Vr.m.s.)
- Embossed tape product : PS9309L-E3, PS9309L2-E3: 2 000 pcs/reel
- Pb-Free product
- Safety standards UL approved: No. E72422 CSA approved: No. CA 101391 (CA5A, CAN/CSA-C22.2 60065, 60950) SEMKO approved (EN 60065,EN 60950) DIN EN 60747-5-5 (VDE 0884-5) approved (Option)
Description
The PS9309L and PS9309L2 are optical coupled high-speed, totem pole output (active high output type) isolators containing a GaAlAs LED on the input side and a photodiode and a signal processing circuit on the output side on one chip. The PS9309L and PS9309L2 are specified high CMR and pulse width distortion with operating temperature. It is suitable for IPM (Intelligent Power Module) drive. The PS9309L is lead bending type (Gull-wing) for surface mounting. The PS9309L2 is lead bending type for long creepage distance (Gull-wing) for surface mount.
Parameters
| Attributes | Value |
|---|---|
| Channels (#) | 1 |
| Output Type | Totem Pole |
| Logic | Active High |
| Absolute max. rated Power Supply Voltage (V) | 4.5 |
| Isolation Voltage (Vrms) | 5000 |
| DC IFLH max. (mA) | 3 |
| tPHL/tPLH max. (ns) | 200/200 |
| SW PWD max. (ns) | 80 |
| SW PDD max. (ns) | 80 |
| CMTI min. (kV/µs) | 15 |
| Creepage Distance (mm) | 7 |
| Safety Standard UL (UL1577) | Approved |
| Safety Standard VDE (EN IEC 60747-5-5) | Approved |
| Safety Standard CSA (CAN/CSA C22.2 62368-1) | Approved |
Applied Filters:
Loading