Skip to main content

Features

  • High common mode transient immunity (CMH, CML = ±15 kV/μs MIN.)
  • Half size of 8-pin DIP
  • Pulse width distortion (⏐tPLH − tPHL⏐ = 350 ns MAX.)
  • High-speed (1 Mbps)
  • High isolation voltage (BV = 5 000 Vr.m.s.)
  • Totem pole output (Active High Output Type)
  • Ordering number of tape product: PS9303L-E3, PS9303L2-E3: 2 000 pcs/reel
  • Pb-Free product
  • Safety standards UL approved: No. E72422 CSA approved: No. CA 101391 (CA5A, CAN/CSA-C22.2 60065, 60950) DIN EN60747-5-2 (VDE0884 Part2) approved: No. 40024069 (Option)

Description

The PS9303L and PS9303L2 are optical coupled high-speed, totem pole output (active high output type) isolators containing a GaAlAs LED on the input side and a photodiode and a signal processing circuit on the output side on one chip. The PS9303L and PS9303L2 are specified high CMR and pulse width distortion with operating temperature. It is suitable for IPM drive. The PS9303L is lead bending type (Gull-wing) for surface mounting. The PS9303L2 is lead bending type for long creepage distance (Gull-wing) for surface mount.

Parameters

Attributes Value
Channels (#) 1
Output Type Totem Pole
Logic Active High
Absolute max. rated Power Supply Voltage (V) 4.5
Isolation Voltage (Vrms) 5000
DC IFLH max. (mA) 5
tPHL/tPLH max. (ns) 550/500
SW PWD max. (ns) 350
CMTI min. (kV/µs) 15
Creepage Distance (mm) 7
Safety Standard UL (UL1577) Approved
Safety Standard VDE (EN IEC 60747-5-5) Approved
Safety Standard CSA (CAN/CSA C22.2 62368-1) Approved

Applied Filters: