Skip to main content
Renesas Electronics Corporation
High CMR, 10 Mbps Open Collector Output Type 5-PIN SOP (SO-5) Photocoupler

Package Information

CAD Model:View CAD Model
Pkg. Type:
Pkg. Code:
Lead Count (#):
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8541.49.8000

Product Attributes

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
Assembly LocationJAPAN
Wafer Fab LocationJAPAN
Absolute max. rated Power Supply Voltage (V)7
Breakdown Voltage (BV) (kV rms)3.75
CMTI min. (kV/µs)10
Channels (#)1
Creepage Distance (mm)4.2
Data Speed (bps)10 Mbps
ICCH max. (mA)7
ICCL max. (mA)10
IFHL (Max) (mA)3
Io (mA)25
Isolation Voltage (Vrms)3750
Lead CompliantYes
Longevity2030 Dec
MOQ20
Output TypeOpen Collector
Price (USD)$2.45012
RL at tpHL, tpLH (kohm)0.35
SW PWD max. (ns)35
Safety Standard CSA (CAN/CSA C22.2 62368-1)Approved
Safety Standard UL (UL1577)Approved
Tape & ReelNo
Target applicationsPDP, FA network
VCC (V)7
VOL max. (V)0.6
field__pwd_max_ns35
tPHL (Max) (μs)0.075
tPHL/tPLH max. (ns)75/75
tPLH (Max) (μs)0.075

Description

The PS9124 is an optically coupled high-speed, active low type isolator containing an AlGaAs LED on the input side and a photodiode and a signal processing circuit on the output side on one chip.