Skip to main content

Features

  • Low power consumption (VCC = 3.3/5 V)
  • Small package (SO-5)
  • High-speed response (tPHL = 100 ns MAX., tPLH = 100 ns MAX.)
  • High-speed (10 Mbps)
  • High isolation voltage (BV = 3 750 Vr.m.s.)
  • Open collector output
  • Embossed tape product : PS9124-F3 : 2 500 pcs/reel
  • Pb-Free product
  • Safety standards UL approved: UL1577, Single protection CSA approved: CAN/CSA-C22.2 No. 62368-1, Basic insulation VDE approved: DIN EN 60747-5-5 (Option)

Description

The PS9124 is an optically coupled high-speed, active low type isolator containing an AlGaAs LED on the input side and a photodiode and a signal processing circuit on the output side on one chip.

Parameters

Attributes Value
Channels (#) 1
Data Speed (bps) 10 Mbps
Output Type Open Collector
Absolute max. rated Power Supply Voltage (V) 7
Isolation Voltage (Vrms) 3750
VOL max. (V) 0.6
ICCH max. (mA) 7
ICCL max. (mA) 10
IFHL (Max) (mA) 3
tPHL/tPLH max. (ns) 75/75
SW PWD max. (ns) 35
CMTI min. (kV/µs) 10
Creepage Distance (mm) 4.2
Safety Standard UL (UL1577) Approved
Safety Standard VDE (EN IEC 60747-5-5) Approved
Safety Standard CSA (CAN/CSA C22.2 62368-1) Approved

Application Block Diagrams

Wireless Multi-Channel Isolated Data Logger Block Diagram
Wireless Multi-Channel Isolated Data Logger
The wireless multi-channel isolated data logger offers multi-channel measurement for industrial networks and Wi-Fi.

Applied Filters: