Skip to main content
Renesas Electronics Corporation
High CMR, 15 Mbps Totem Pole Output Type, 5-PIN SOP (SO-5) Photocoupler

Package Information

CAD Model:View CAD Model
Pkg. Type:
Pkg. Code:
Lead Count (#):
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8541.49.8000

Product Attributes

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
Assembly LocationJAPAN
Wafer Fab LocationJAPAN
Absolute max. rated Power Supply Voltage (V)7
Breakdown Voltage (BV) (kV rms)3.75
CMTI min. (kV/µs)15
Channels (#)1
Creepage Distance (mm)4.2
Data Speed (bps)15 Mbps
ICCH max. (mA)7
ICCL max. (mA)10
IFHL (Max) (mA)5
Io (mA)13
Isolation Voltage (Vrms)3750
Lead CompliantYes
Longevity2030 Dec
MOQ20
Output TypeTOTEM POLE
Price (USD)$3.756
SW PWD max. (ns)30
Safety Standard CSA (CAN/CSA C22.2 62368-1)Approved
Safety Standard UL (UL1577)Approved
Safety Standard VDE (EN IEC 60747-5-5)Approved
Tape & ReelNo
Target applicationsPLC,Industrial inverter,AC Servo
VCC (V)7
VOL max. (V)0.6
field__pwd_max_ns30
tPHL (Max) (μs)0.06
tPHL/tPLH max. (ns)60/60
tPLH (Max) (μs)0.06

Description

The PS9123 is an optically coupled high-speed, totem pole output isolator containing a GaAlAs LED on the input side and a photodiode and a signal processing circuit on the output side on one chip. The PS9123 is specified high CMR, high CTR and pulse width distortion with operating temperature.