Features
- High common mode transient immunity (CMH, CML = ±20 kV/μs TYP.)
- Small package (SO-5)
- Pulse width distortion (⏐tPHL − tPLH⏐ = 4 ns TYP.)
- High-speed (15 Mbps)
- High isolation voltage (BV = 3 750 Vr.m.s.)
- Totem pole output
- Embossed tape product : PS9123-F3 : 2 500 pcs/reel
- Pb-Free product
- Safety standards UL approved: File No. E72422 CSA approved: No. CA 101391 (CA5A, CAN/CSA-C22.2 60065, 60950) DIN EN60747-5-5 (VDE0884-5): 2011-11 approved No. 40008902 (Option)
Description
The PS9123 is an optically coupled high-speed, totem pole output isolator containing a GaAlAs LED on the input side and a photodiode and a signal processing circuit on the output side on one chip. The PS9123 is specified high CMR, high CTR and pulse width distortion with operating temperature.
Parameters
| Attributes | Value |
|---|---|
| Channels (#) | 1 |
| Data Speed (bps) | 15 Mbps |
| Output Type | TOTEM POLE |
| Absolute max. rated Power Supply Voltage (V) | 7 |
| Isolation Voltage (Vrms) | 3750 |
| VOL max. (V) | 0.6 |
| ICCH max. (mA) | 7 |
| ICCL max. (mA) | 10 |
| IFHL (Max) (mA) | 5 |
| tPHL/tPLH max. (ns) | 60/60 |
| SW PWD max. (ns) | 30 |
| CMTI min. (kV/µs) | 15 |
| Creepage Distance (mm) | 4.2 |
| Safety Standard UL (UL1577) | Approved |
| Safety Standard VDE (EN IEC 60747-5-5) | Approved |
| Safety Standard CSA (CAN/CSA C22.2 62368-1) | Approved |
Applied Filters:
Loading