| CAD Model: | View CAD Model |
| Pkg. Type: | |
| Pkg. Code: | |
| Lead Count (#): | |
| Pkg. Dimensions (mm): | |
| Pitch (mm): |
| Moisture Sensitivity Level (MSL) | 1 |
| Pb (Lead) Free | Yes |
| ECCN (US) | EAR99 |
| HTS (US) | 8541.49.8000 |
| Moisture Sensitivity Level (MSL) | 1 |
| Pb (Lead) Free | Yes |
| Assembly Location | JAPAN |
| Wafer Fab Location | JAPAN |
| Absolute max. rated Power Supply Voltage (V) | 7 |
| Breakdown Voltage (BV) (kV rms) | 3.75 |
| CMTI min. (kV/µs) | 15 |
| Channels (#) | 1 |
| Creepage Distance (mm) | 4.2 |
| Data Speed (bps) | 15 Mbps |
| ICCH max. (mA) | 7 |
| ICCL max. (mA) | 10 |
| IFHL (Max) (mA) | 5 |
| Io (mA) | 13 |
| Isolation Voltage (Vrms) | 3750 |
| Lead Compliant | Yes |
| Longevity | 2031 Dec |
| MOQ | 2500 |
| Output Type | TOTEM POLE |
| Price (USD) | $2.21333 |
| SW PWD max. (ns) | 30 |
| Safety Standard CSA (CAN/CSA C22.2 62368-1) | Approved |
| Safety Standard UL (UL1577) | Approved |
| Tape & Reel | No |
| Target applications | PLC,Industrial inverter,AC Servo |
| VCC (V) | 7 |
| VOL max. (V) | 0.6 |
| field__pwd_max_ns | 30 |
| tPHL (Max) (μs) | 0.06 |
| tPHL/tPLH max. (ns) | 60/60 |
| tPLH (Max) (μs) | 0.06 |
The PS9123 is an optically coupled high-speed, totem pole output isolator containing a GaAlAs LED on the input side and a photodiode and a signal processing circuit on the output side on one chip. The PS9123 is specified high CMR, high CTR and pulse width distortion with operating temperature.