Skip to main content
1 Mbps Open Collector Output Type 5-PIN SOP (SO-5) High-speed Photocoupler

Package Information

CAD Model:View CAD Model
Pkg. Type:
Pkg. Code:
Lead Count (#):
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8541.49.8000
RoHS (PS9122-V-F3-AX)EnglishJapanese

Product Attributes

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
Country of AssemblyJAPAN
Country of Wafer FabricationJAPAN
Absolute max. rated Power Supply Voltage (V)7
Breakdown Voltage (BV) (kV rms)3.75
CMTI min. (kV/µs)15
Channels (#)1
Creepage Distance (mm)4.2
Data Speed (bps)1 Mbps
ICCH max. (mA)2
ICCL max. (mA)3
IFHL (Max) (mA)5
Io (mA)10
Isolation Voltage (Vrms)3750
Lead CompliantYes
Longevity2031 Dec
MOQ2500
Output TypeOpen Collector
Price (USD)$1.00328
RL at tpHL, tpLH (kohm)0.35
SW PWD max. (ns)200
Safety Standard UL (UL1577)Approved
Safety Standard VDE (EN IEC 60747-5-5)Approved
Tape & ReelNo
Target applicationsPoE(Power over Ethernet), Measuring instrument, Controller, FA network
VCC (V)7
VOL max. (V)0.6
tPHL (Max) (μs)0.5
tPHL/tPLH max. (ns)500/700
tPLH (Max) (μs)0.7

Description

The PS9122 is an optical coupled high-speed, active low type isolator containing a GaAlAs LED on the input side and a photodiode and a signal processing circuit on the output side on one chip. The PS9122 is a high-speed digital output type photocoupler designed specifically for low circuit current. The PS9122 is in 5-pin plastic SOP (Small Outline Package) and is suitable for high density application.