Skip to main content
Renesas Electronics Corporation

Features

  • Supply Voltage N rank: VCC = 3.3 V L rank: VCC = 5 V
  • Pulse width distortion (⏐tPHL − tPLH⏐ = 200 ns MAX.)
  • Small package (SO-5)
  • High-speed (1 Mbps)
  • High isolation voltage (BV = 3 750 Vr.m.s.)
  • Open collector output
  • Embossed tape product: PS9122-F3: 2 500 pcs/reel
  • Pb-Free product
  • Safety standards UL approved: File No. E72422 DIN EN60747-5-2 (VDE0884 Part2) approved No.40008902 (option)

Description

The PS9122 is an optical coupled high-speed, active low type isolator containing a GaAlAs LED on the input side and a photodiode and a signal processing circuit on the output side on one chip. The PS9122 is a high-speed digital output type photocoupler designed specifically for low circuit current. The PS9122 is in 5-pin plastic SOP (Small Outline Package) and is suitable for high density application.

Parameters

AttributesValue
Channels (#)1
Data Speed (bps)1 Mbps
Output TypeOpen Collector
Absolute max. rated Power Supply Voltage (V)7
Isolation Voltage (Vrms)3750
VOL max. (V)0.6
tPHL/tPLH max. (ns)500/700
CMTI min. (kV/µs)15
IFHL (Max) (mA)5
SW PWD max. (ns)200
ICCH max. (mA)2
ICCL max. (mA)3
Creepage Distance (mm)4.2
Safety Standard UL (UL1577)Approved
Safety Standard VDE (EN IEC 60747-5-5)Approved

Applied Filters: