Skip to main content

Features

  • High instantaneous common mode rejection voltage (CMH, CML = ±15 kV/µs MIN.)
  • Small package (SO-5)
  • High-speed response (tPHL = 500 ns MAX., tPLH = 750 ns MAX.)
  • Propagation Delay Difference (tPLH – tPHL = 270 ns TYP.)
  • Pulse width distortion (|tPHL – tPLH| = 270 ns TYP.)
  • High isolation voltage (BV = 3 750 Vr.m.s.)
  • Open collector output
  • Ordering number of taping product: PS9113-F3: 2 500 pcs/reel
  • Pb-Free product
  • Safety standards UL approved: UL1577, Single protection CSA approved: CAN/CSA-C22.2 No. 62368-1, Basic insulation VDE approved: DIN EN 60747-5-5 (Option)

Description

The PS9113 is an optically coupled isolator containing an AlGaAs LED on the input side and a photo diode and a signal processing circuit on the output side on one chip. The PS9113 is specified high CMR, high CTR and pulse width distortion with operating temperature. It is suitable for IPM drive.

Parameters

Attributes Value
Channels (#) 1
Output Type Open Collector
Logic Active Low
Absolute max. rated Power Supply Voltage (V) 4.5
Isolation Voltage (Vrms) 3750
DC IFLH max. (mA) 5
tPHL/tPLH max. (ns) 500/750
SW PWD max. (ns) 650
SW PDD max. (ns) 650
CMTI min. (kV/µs) 15
Creepage Distance (mm) 4.2
Safety Standard UL (UL1577) Approved
Safety Standard VDE (EN IEC 60747-5-5) Approved
Safety Standard CSA (CAN/CSA C22.2 62368-1) Approved

Applied Filters: