Skip to main content
Renesas Electronics Corporation
1 Mbps, Open Collector Output, High CMR, IPM DRIVER, 5-PIN SSOP (LSO5) Photocoupler

Package Information

CAD Model:View CAD Model
Pkg. Type:
Pkg. Code:
Lead Count (#):
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8541.49.8000

Product Attributes

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
Assembly LocationJAPAN
Wafer Fab LocationJAPAN
Absolute max. rated Power Supply Voltage (V)4.5
Breakdown Voltage (BV) (kV rms)5
CMTI min. (kV/µs)50
Channels (#)1
Creepage Distance (mm)8
DC IFLH max. (mA)5
IFHL (Max) (mA)5
Io (mA)15
Isolation Voltage (Vrms)5000
Lead CompliantYes
LogicActive Low
MOQ20
Output TypeOpen Collector
Price (USD)$2.92235
SW PDD max. (ns)650
SW PWD max. (ns)650
Safety Standard CSA (CAN/CSA C22.2 62368-1)Approved
Safety Standard UL (UL1577)Approved
Tape & ReelNo
Target applicationsIPM control, General inverter, Measuring instrument, Controller, Modem, Communication devices
VCC (V)30
field__pwd_max_ns650
tPHL (Max) (μs)0.5
tPHL/tPLH max. (ns)500/750
tPLH (Max) (μs)0.75

Description

The PS9013 is an optically coupled isolator containing a GaAlAs LED on the input side and a photo diode and a signal processing circuit on the output side on one chip. The PS9013 is specified high CMR and pulse width distortion with operating temperature. It is suitable for IPM drive.