Skip to main content

Features

  • Long creepage distance (8 mm MIN.)
  • High common mode transient immunity (CMH, CML = ±50 kV/μs MIN.)
  • Operating Ambient Temperature (125 °C MAX.)
  • High-speed response (tPHL = 500 ns MAX., tPLH = 750 ns MAX.)
  • Maximum propagation delays (tPLH – tPHL = 270 ns TYP.)
  • High isolation voltage (BV = 5 000 Vr.m.s.)
  • Open collector output
  • Embossed tape product : PS9013-F3: 3 000 pcs/reel
  • Pb-Free product
  • Safety standards UL approved: UL1577, Double protection CSA approved: CA5A, CAN/CSA-C22.2 60065, CAN/CSA-C22.2 60950-1, Reinforced insulation) VDE approval: DIN EN 60747-5-5 (Option)

Description

The PS9013 is an optically coupled isolator containing a GaAlAs LED on the input side and a photo diode and a signal processing circuit on the output side on one chip. The PS9013 is specified high CMR and pulse width distortion with operating temperature. It is suitable for IPM drive.

Parameters

Attributes Value
Channels (#) 1
Output Type Open Collector
Logic Active Low
Absolute max. rated Power Supply Voltage (V) 4.5
Isolation Voltage (Vrms) 5000
DC IFLH max. (mA) 5
tPHL/tPLH max. (ns) 500/750
SW PWD max. (ns) 650
SW PDD max. (ns) 650
CMTI min. (kV/µs) 50
Creepage Distance (mm) 8
Safety Standard UL (UL1577) Approved
Safety Standard VDE (EN IEC 60747-5-5) Approved
Safety Standard CSA (CAN/CSA C22.2 62368-1) Approved

Applied Filters: