Skip to main content
Renesas Electronics Corporation
High CMR, 10 Mbps Open Collector Output Type, 5-PIN SOP (LSO5 WITH 8mm Creepage Distance) Photocoupler

Package Information

CAD Model:View CAD Model
Pkg. Type:
Pkg. Code:
Lead Count (#):
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8541.49.8000
RoHS (PS9001-Y-V-F3-AX)EnglishJapanese

Product Attributes

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
Country of AssemblyJAPAN
Country of Wafer FabricationJAPAN
Absolute max. rated Power Supply Voltage (V)7
Breakdown Voltage (BV) (kV rms)5
CMTI min. (kV/µs)50
Channels (#)1
Creepage Distance (mm)8
Data Speed (bps)10 Mbps
ICCH max. (mA)2
ICCL max. (mA)2
ICCL typ. (mA)1.4
IFHL (Max) (mA)4
Io (mA)20
Isolation Voltage (Vrms)5000
Lead CompliantYes
Longevity2031 Dec
MOQ3000
Output TypeOpen Collector
Price (USD)$0.95271
RL at tpHL, tpLH (kohm)1.9
SW PWD max. (ns)50
Safety Standard CSA (CAN/CSA C22.2 62368-1)Approved
Safety Standard UL (UL1577)Approved
Safety Standard VDE (EN IEC 60747-5-5)Approved
Tape & ReelNo
Target applicationsMeasuring instrument, Controller, PDP, FA network
VOL max. (V)0.6
field__pwd_max_ns50
field__tphl_lh_max_ms100/100
tPHL (Max) (μs)0.1
tPHL/tPLH max. (ns)100/100
tPLH (Max) (μs)0.1

Description

The PS9001 is an optically coupled high-speed, active low type isolator containing an AlGaAs LED on the input side and a photodiode and a signal processing circuit on the output side on one chip.