Skip to main content

Features

  • Long creepage distance (8 mm MIN)
  • High common mode transient immunity (CMH, CML = ±50 kV/μs MIN.)
  • Operating Ambient Temperature (125 °C MAX.)
  • High-speed response (tPHL = 100 ns MAX., tPLH = 100 ns MAX.)
  • Embossed tape product : PS9001-F3 : 3000 pcs/reel
  • Pb-Free product
  • Safety standards UL approved: UL1577, Double protection CSA approved: CAN/CSA-C22.2 No. 62368-1, Reinforced insulation VDE approved: DIN EN 60747-5-5 (Option)

Description

The PS9001 is an optically coupled high-speed, active low type isolator containing an AlGaAs LED on the input side and a photodiode and a signal processing circuit on the output side on one chip.

Parameters

Attributes Value
Channels (#) 1
Data Speed (bps) 10 Mbps
Output Type Open Collector
Absolute max. rated Power Supply Voltage (V) 7
Isolation Voltage (Vrms) 5000
VOL max. (V) 0.6
ICCH max. (mA) 2
ICCL max. (mA) 2
IFHL (Max) (mA) 4
tPHL/tPLH max. (ns) 100/100
SW PWD max. (ns) 50
CMTI min. (kV/µs) 50
Creepage Distance (mm) 8
Safety Standard UL (UL1577) Approved
Safety Standard VDE (EN IEC 60747-5-5) Approved
Safety Standard CSA (CAN/CSA C22.2 62368-1) Approved

Applied Filters: