Features
- Long creepage distance (8 mm MIN.: PS8501L1, PS8501L2)
- High supply voltage (VCC = 35 V MAX.)
- High-Speed response (tPHL, tPLH = 0.8 μs MAX.)
- High isolation voltage (BV = 5 000 Vr.m.s.)
- TTL, CMOS compatible with a resistor
- Ordering number of tape product: PS8501L2-E3: 1 000 pcs/reel PS8501L3-E3: 1 000 pcs/reel
- Pb-Free product
- Safety standards UL approved: No. E72422 CSA approved: No. CA 101391 (CA5A, CAN/CSA-C22.2 60065, 60950) BSI approved: No. 8937, 8938 SEMKO approved: No. 615433 NEMKO approved: No. P06207243 DEMKO approved: No. 314091 FIMKO approved: No. FI 22827 DIN EN60747-5-2 (VDE0884 Part2) approved: No. 40019182 (Option)
Description
The PS8501, PS8501L1, PS8501L2 and PS8501L3 are 8-pin High-Speed photocouplers containing a GaAIAs LED on input side and a PN photodiode and a High-Speed amplifier transistor on output side on one chip. The PS8501 is in a plastic DIP (Dual In-line Package) with 8 mm creepage distance product. The PS8501L1 is lead bending type for long creepage distance. The PS8501L2 is lead bending type for long creepage distance (Gull-wing) for surface mount. The PS8501L3 is lead bending type (Gull-wing) for surface mounting.
Parameters
| Attributes | Value |
|---|---|
| Channels (#) | 1 |
| Data Speed (bps) | 1 Mbps |
| Output Type | Analog |
| Absolute max. rated Power Supply Voltage (V) | 35 |
| Isolation Voltage (Vrms) | 5000 |
| Detector IOH@Vcc35V max. (µA) | 100 |
| ICCH max. (µA) | 1 |
| ICCL typ. (µA) | 150 |
| VOL max. (V) | 0.4 |
| CTR @IF 16mA Vcc 4.5V Vo 0.4V (%) | 15 - 15 |
| tPHL/tPLH max. (ns) | 0.8/0.8 |
| Creepage Distance (mm) | 7 |
| Safety Standard UL (UL1577) | Approved |
| Safety Standard VDE (EN IEC 60747-5-5) | Approved |
| Safety Standard CSA (CAN/CSA C22.2 62368-1) | Approved |
| Safety Standard BSI (BS EN IEC 62368-1) | Approved |
Applied Filters:
Loading