Skip to main content

Features

  • Ultra small flat-lead package (4.6 (L) × 2.5 (W) × 2.1 (H) mm)
  • High collector to emitter voltage (VCEO = 350 V)
  • High isolation voltage (BV = 2 500 Vr.m.s.)
  • Ordering number of taping product: PS2933-1-F3: 3 500 pcs/reel
  • Safety standards UL approved: UL1577, Single protection BSI approved: BS EN 62368-1, Supplementary insulation VDE approved: DIN EN 60747-5-5 (Option)

Description

The PS2933-1 is an optically coupled isolator containing a GaAs light emitting diode and an NPN silicon phototransistor in one package for high density mounting applications. An ultra small flat-lead package has been provided which realizes a reduction in mounting area of about 30% compared with the PS28xx series.

Parameters

Attributes Value
Channels (#) 1
VCEO max (mA) 350
IC max (mA) 60
Isolation Voltage (Vrms) 2500
Temp. Range (°C) -55 to +100°C
CTR (min)% 400
CTR (Max)% 4500
IF at CTR (mA) 1
VCE at CTR (V) 2
SW tr Typ. (µs) 20
SW tf Typ. (µs) 5
Creepage Distance (mm) 4
Safety Standard UL (UL1577) Approved
Safety Standard VDE (EN IEC 60747-5-5) Approved
Safety Standard BSI (BS EN IEC 62368-1) Approved

Package Options

Pkg. Type Pkg. Dimensions (mm)
FLAT-LEAD 2.5 x 4.6 x 2.1

Applied Filters: