| CAD Model: | View CAD Model |
| Pkg. Type: | |
| Pkg. Code: | |
| Lead Count (#): | |
| Pkg. Dimensions (mm): | |
| Pitch (mm): |
| Moisture Sensitivity Level (MSL) | 1 |
| Pb (Lead) Free | Yes |
| ECCN (US) | EAR99 |
| HTS (US) | 8541.49.8000 |
| RoHS (PS2845-4A-F3-AX) | EnglishJapanese |
| Moisture Sensitivity Level (MSL) | 1 |
| Pb (Lead) Free | Yes |
| Country of Assembly | JAPAN |
| Country of Wafer Fabrication | JAPAN |
| Breakdown Voltage (BV) (kV rms) | 1.5 |
| CTR | 400 |
| CTR (Max)% | 400 |
| CTR (min)% | 100 |
| CTR Range (%) | 100 - 100 |
| Channels (#) | 4 |
| Creepage Distance (mm) | 4 |
| IC @25 °C (A) | 0.02 |
| IC max (mA) | 20 |
| IF at CTR (mA) | 1 |
| IF at CTR (mA) | 1 |
| Isolation Voltage (Vrms) | 1500 |
| Lead Compliant | Yes |
| Longevity | 2031 Dec |
| MOQ | 2500 |
| Price (USD) | $3.9321 |
| SW toff Typ. (µs) | 110 |
| SW ton Typ. (µs) | 20 |
| Safety Standard UL (UL1577) | Approved |
| Tape & Reel | No |
| Target applications | PLC, Input and output for function automation, Hybrid IC |
| VCE at CTR (V) | 0.4 |
| VCE at CTR (V) | 0.4 |
| VCEO (V) | 70 |
| VCEO max (mA) | 70 |
The PS2845-4A is an optically coupled isolator containing GaAs light emitting diodes and NPN silicon phototransistors. This product includes four channels in a single package for high-density mounting applications. The PS2845-4A is the world's smallest class of photocouplers and realizes about 50% reduction in mounting area compared with the PS280x and PS281x Series.