Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
High Isolation Voltage AC Input, Darlington Transistor Type SSOP Photocoupler

Package Information

CAD Model:View CAD Model
Pkg. Type:SSOP
Pkg. Code:
Lead Count (#):4
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

Pb (Lead) Free
Moisture Sensitivity Level (MSL)
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeSSOP
Lead Count (#)4
Carrier TypeEmbossed Tape
Lead CompliantNo
Tape & ReelNo

Description

The PS2806-1 and PS2806-4 are optically coupled isolators containing a GaAs light emitting diode and an NPN silicon Darlington-connected phototransistor in a plastic SSOP for high density applications. This package has shield effect to cut off ambient light.