Skip to main content
NOTICE - The following device(s) are recommended alternatives:

Features

  • High isolation voltage (BV = 2 500 Vr.m.s.)
  • Small and thin package (4, 16-pin SSOP, Pin pitch 1.27 mm)
  • AC input response
  • High current transfer ratio (CTR = 2 000 % TYP. @ IF = ±1 mA, V<sub>CE</sub> = 2 V)
  • Ordering number of tape product: PS2806-1-F3, PS2806-4-F3
  • Pb-free product
  • Safety standards
    • UL approved: UL1577, Single protection
    • CSA approved: CAN/CSA-C22.2 No. 62368-1, Basic insulation
    • BSI approved: BS EN 62368-1, Basic/Supplementary insulation
    • VDE approved: DIN EN 60747-5-5 (Option)

Description

The PS2806-1 and PS2806-4 are optically coupled isolators containing a GaAs light emitting diode and an NPN silicon Darlington-connected phototransistor in a plastic SSOP for high density applications. This package has shield effect to cut off ambient light.

Applied Filters: