Skip to main content
Renesas Electronics Corporation
High Isolation Voltage AC Input Response Type SSOP Photocoupler

Package Information

CAD Model:View CAD Model
Pkg. Type:
Pkg. Code:
Lead Count (#):
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8541.49.8000

Product Attributes

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
Assembly LocationJAPAN
Wafer Fab LocationJAPAN
Breakdown Voltage (BV) (kV rms)2.5
CTR400
CTR (Max)%400
CTR (min)%50
CTR Range (%)50 - 50
Channels (#)4
Creepage Distance (mm)4.5
I/O TypeAC/Single
IC @25 °C (A)0.03
IC max (mA)30
IF at CTR (mA)5
IF at CTR (mA)5
Isolation Voltage (Vrms)2500
Lead CompliantYes
Longevity2031 Dec
MOQ2500
Price (USD)$1.4598
SW tf Typ. (µs)7
SW toff Typ. (µs)7
SW ton Typ. (µs)10
SW tr Typ. (µs)5
Safety Standard CSA (CAN/CSA C22.2 62368-1)Approved
Safety Standard UL (UL1577)Approved
Tape & ReelNo
Target applicationsPLC, Hybrid IC, Power supply, OA, Measuring instrument, Modem, Communication devices
VCE at CTR (V)5
VCE at CTR (V)5
VCEO (V)80
VCEO max (mA)80
tf (Typical) (µs)7

Description

The PS2805C-1 and PS2805C-4 are optically coupled isolators containing a GaAs light-emitting diode and an NPN silicon phototransistor in a plastic SSOP for high-density applications to realize an excellent cost performance. This package has a shield effect to cut off ambient light.