Features
- High isolation voltage (BV = 2 500 Vr.m.s.)
- Small and thin package (4, 16-pin SSOP, Pin pitch 1.27 mm)
- High current transfer ratio (CTR = 2 000% TYP. @ IF = 1 mA, VCE = 2 V)
- Ordering number of tape product: PS2802-1-F3, PS280C-4-F3
- Pb-Free product
- Safety standards UL approved: UL1577, Single protection CSA approved: CAN/CSA-C22.2 No. 62368-1, Basic insulation BSI approved: BS EN 62368-1, Basic/Supplementary insulation VDE approved: DIN EN 60747-5-5 (Option)
Description
The PS2802-1 and PS2802-4 are optically coupled isolators containing a GaAs light emitting diode and an NPN silicon darlington-connected photo transistor in a plastic SSOP for high density applications. This package has shield effect to cut off ambient light.
Parameters
| Attributes | Value |
|---|---|
| Channels (#) | 4 |
| VCEO max (mA) | 40 |
| IC max (mA) | 100 |
| Isolation Voltage (Vrms) | 2500 |
| CTR (min)% | 200 |
| IF at CTR (mA) | 1 |
| VCE at CTR (V) | 2 |
| SW tr Typ. (µs) | 200 |
| SW tf Typ. (µs) | 200 |
| Creepage Distance (mm) | 4.5 |
| Safety Standard UL (UL1577) | Approved |
| Safety Standard VDE (EN IEC 60747-5-5) | Approved |
| Safety Standard CSA (CAN/CSA C22.2 62368-1) | Approved |
| Safety Standard BSI (BS EN IEC 62368-1) | Approved |
Applied Filters:
Loading