Skip to main content

Features

  • High isolation voltage (BV = 2 500 Vr.m.s.)
  • Small and thin package (4, 16-pin SSOP, Pin pitch 1.27 mm)
  • High current transfer ratio (CTR = 2 000% TYP. @ IF = 1 mA, VCE = 2 V)
  • Ordering number of tape product: PS2802-1-F3, PS280C-4-F3
  • Pb-Free product
  • Safety standards UL approved: UL1577, Single protection CSA approved: CAN/CSA-C22.2 No. 62368-1, Basic insulation BSI approved: BS EN 62368-1, Basic/Supplementary insulation VDE approved: DIN EN 60747-5-5 (Option)

Description

The PS2802-1 and PS2802-4 are optically coupled isolators containing a GaAs light emitting diode and an NPN silicon darlington-connected photo transistor in a plastic SSOP for high density applications. This package has shield effect to cut off ambient light.

Parameters

Attributes Value
Channels (#) 1
VCEO max (mA) 40
IC max (mA) 90
Isolation Voltage (Vrms) 2500
CTR (min)% 200
IF at CTR (mA) 1
VCE at CTR (V) 2
SW tr Typ. (µs) 200
SW tf Typ. (µs) 200
Creepage Distance (mm) 4.5
Safety Standard UL (UL1577) Approved
Safety Standard VDE (EN IEC 60747-5-5) Approved
Safety Standard CSA (CAN/CSA C22.2 62368-1) Approved
Safety Standard BSI (BS EN IEC 62368-1) Approved

Applied Filters: