Skip to main content
Renesas Electronics Corporation
4-PIN SOP DC Input, Single Photocoupler Operating Ambient Temperature 110°C

Package Information

CAD Model:View CAD Model
Pkg. Type:
Pkg. Code:
Lead Count (#):
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8541.49.8000

Product Attributes

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
Assembly LocationTAIWAN
Wafer Fab LocationJAPAN
Breakdown Voltage (BV) (kV rms)3.75
CTR400
CTR (Max)%400
CTR (min)%50
CTR Range (%)50 - 50
Channels (#)1
Creepage Distance (mm)5
I/O TypeDC/Single
IC @25 °C (A)0.04
IC max (mA)50
IF at CTR (mA)5
IF at CTR (mA)5
Isolation Voltage (Vrms)3750
Lead CompliantYes
Longevity2030 Dec
MOQ3500
SW tf Typ. (µs)5
SW toff Typ. (µs)5
SW ton Typ. (µs)8
SW tr Typ. (µs)4
Safety Standard BSI (BS EN IEC 62368-1)Approved
Safety Standard CQC (GB4943.1)Approved
Safety Standard CSA (CAN/CSA C22.2 62368-1)Approved
Safety Standard UL (UL1577)Approved
Tape & ReelNo
Target applicationsPLC, Hybrid IC, Power supply, Modem, Communication devices
VCE at CTR (V)5
VCE at CTR (V)5
VCEO (V)70
VCEO max (mA)70
tf (Typical) (µs)5

Description

The PS2761B-1 is an optically coupled isolator containing a GaAs light emitting diode and an NPN silicon phototransistor. This package is mounted in a plastic SOP (Small Outline Package) for high density applications. The package has shield effect to cut off ambient light.