Skip to main content

Features

  • Operating ambient temperature: 110°C
  • Isolation distance (0.4 mm MIN.)
  • High isolation voltage (BV = 3 750 Vr.m.s.)
  • SOP (Small Outline Package) type
  • High-speed switching (tr = 4 μs TYP., tf == 5 μs TYP.)
  • Ordering number of taping product: PS2761B-1-F3: 3 500 pcs/reel
  • Pb-Free product
  • Safety standards UL approved: UL1577, Double protection CSA approved: CAN/CSA-C22.2 No. 62368-1, Reinforced insulation BSI approved: BS EN 62368-1, Reinforced insulation SEMKO approved: EN 62368-1, IEC 62368-1, Reinforced insulation NEMKO approved: EN 62368-1, Reinforced insulation FIMKO approved: EN 62368-1, Reinforced insulation DEMKO approved: EN 62368-1, Reinforced insulation CQC approved: GB8898, GB4943.1, Reinforced insulation VDE approved: DIN EN 60747-5-5 (Option)

Description

The PS2761B-1 is an optically coupled isolator containing a GaAs light emitting diode and an NPN silicon phototransistor. This package is mounted in a plastic SOP (Small Outline Package) for high density applications. The package has shield effect to cut off ambient light.

Parameters

AttributesValue
Channels (#)1
VCEO max (mA)70
IC max (mA)50
Isolation Voltage (Vrms)3750
CTR (min)%50
CTR (Max)%400
IF at CTR (mA)5
VCE at CTR (V)5
SW tr Typ. (µs)4
SW tf Typ. (µs)5
SW ton Typ. (µs)8
SW toff Typ. (µs)5
Creepage Distance (mm)5
Safety Standard UL (UL1577)Approved
Safety Standard VDE (EN IEC 60747-5-5)Approved
Safety Standard CSA (CAN/CSA C22.2 62368-1)Approved
Safety Standard CQC (GB4943.1)Approved
Safety Standard BSI (BS EN IEC 62368-1)Approved

Application Block Diagrams

AC Servo block diagram integrates motor control with EtherCAT design and utilizes a high-performance MPU.
AC Servo
This AC servo system offers cost-effective and high-speed motor control with EtherCAT design.

Applied Filters: