Skip to main content

Features

  • AC input response
  • High current transfer ratio (CTR = 2 000% TYP.)
  • High isolation voltage (BV = 3 750 Vr.m.s.)
  • SOP (Small Outline Package) type
  • High-speed switching (tr, tf == 200 μs TYP.)
  • Ordering number of taping product: PS2706-1-F3: 3 500 pcs/reel
  • Pb-Free product
  • Safety standards UL approved: UL1577, Single protection CSA approved: CAN/CSA-C22.2 No. 62368-1, Basic/Supplementary insulation BSI approved: BS EN 62368-1, Basic/Supplementary insulation VDE approved: DIN EN 60747-5-5 (Option)

Description

The PS2706-1 is an optically coupled isolator containing a GaAs light emitting diode and an NPN silicon darlington-connected phototransistor. This is mounted in a plastic SOP (Small Out-line Package) for high density applications. This package has shield effect to cut off ambient light.

Parameters

Attributes Value
Channels (#) 1
VCEO max (mA) 40
IC max (mA) 200
Isolation Voltage (Vrms) 3750
CTR (min)% 200
IF at CTR (mA) 1
VCE at CTR (V) 2
SW tr Typ. (µs) 200
SW tf Typ. (µs) 200
Creepage Distance (mm) 5
Safety Standard UL (UL1577) Approved
Safety Standard VDE (EN IEC 60747-5-5) Approved
Safety Standard CSA (CAN/CSA C22.2 62368-1) Approved
Safety Standard BSI (BS EN IEC 62368-1) Approved

Applied Filters: