Features
- High isolation voltage (BV = 3 750 Vr.m.s.)
- High collector to emitter voltage (VCEO = 120 V)
- SOP (Small Outline Package) type
- Each isolated channel per package
- High-speed switching (tr, tf == 10 μs TYP.)
- Taping product number: PS2703-1-F3
- Safety standards UL approved: UL1577, Single protection CSA approved: CAN/CSA-C22.2 No. 62368-1, Basic/Supplementary insulation BSI approved: BS EN 62368-1, Basic/Supplementary insulation VDE approved: DIN EN 60747-5-5 (Option)
Description
The PS2703-1 is an optically coupled isolator containing a GaAs light emitting diode and an NPN silicon phototransistor. This is mounted in a plastic SOP (Small Outline Package) for high density applications. This package has shield effect to cut off ambient light.
Parameters
| Attributes | Value |
|---|---|
| Channels (#) | 1 |
| VCEO max (mA) | 120 |
| IC max (mA) | 30 |
| Isolation Voltage (Vrms) | 3750 |
| CTR (min)% | 50 |
| CTR (Max)% | 400 |
| IF at CTR (mA) | 5 |
| VCE at CTR (V) | 5 |
| SW tr Typ. (µs) | 10 |
| SW tf Typ. (µs) | 10 |
| SW ton Typ. (µs) | 13 |
| SW toff Typ. (µs) | 11 |
| Creepage Distance (mm) | 5 |
| Safety Standard UL (UL1577) | Approved |
| Safety Standard VDE (EN IEC 60747-5-5) | Approved |
| Safety Standard CSA (CAN/CSA C22.2 62368-1) | Approved |
| Safety Standard BSI (BS EN IEC 62368-1) | Approved |
Applied Filters:
Loading