| CAD Model: | View CAD Model |
| Pkg. Type: | |
| Pkg. Code: | |
| Lead Count (#): | |
| Pkg. Dimensions (mm): | |
| Pitch (mm): |
| Moisture Sensitivity Level (MSL) | 1 |
| Pb (Lead) Free | Yes |
| ECCN (US) | EAR99 |
| HTS (US) | 8541.49.8000 |
| Moisture Sensitivity Level (MSL) | 1 |
| Pb (Lead) Free | Yes |
| Assembly Location | JAPAN |
| Wafer Fab Location | JAPAN |
| Breakdown Voltage (BV) (kV rms) | 5 |
| CTR | 400 |
| CTR (Max)% | 400 |
| CTR (min)% | 50 |
| CTR Range (%) | 50 - 50 |
| Channels (#) | 1 |
| Creepage Distance (mm) | 7 |
| I/O Type | DC/Single |
| IC @25 °C (A) | 0.05 |
| IC max (mA) | 50 |
| IF at CTR (mA) | 5 |
| IF at CTR (mA) | 5 |
| Isolation Voltage (Vrms) | 5000 |
| Lead Compliant | Yes |
| Longevity | 2031 Dec |
| MOQ | 100 |
| Price (USD) | $0.35582 |
| SW tf Typ. (µs) | 5 |
| SW tr Typ. (µs) | 3 |
| Safety Standard BSI (BS EN IEC 62368-1) | Approved |
| Safety Standard CQC (GB4943.1) | Approved |
| Safety Standard CSA (CAN/CSA C22.2 62368-1) | Approved |
| Safety Standard UL (UL1577) | Approved |
| Tape & Reel | No |
| Target applications | Power supply, Telephone, FAX, FA, OA equipment |
| VCE at CTR (V) | 5 |
| VCE at CTR (V) | 5 |
| VCEO (V) | 80 |
| VCEO max (mA) | 80 |
| tf (Typical) (µs) | 5 |
The PS2561D-1 is an optically coupled isolator containing a GaAs light emitting diode and an NPN silicon phototransistor. The PS2561D-1 is in a plastic DIP (Dual In-line Package) and the PS2561DL-1 is lead bending type (Gull-wing) for surface mount. The PS2561DL1-1 is lead bending type for long creepage distance. The PS2561DL2-1 is lead bending type for long creepage distance (Gull-wing) for surface mount.