Skip to main content

Features

  • Operating ambient temperature: 110°C
  • High Isolation voltage (BV = 5 000 Vr.m.s.)
  • High collector to emitter voltage (VCEO = 80 V)
  • High current transfer ratio (CTR = 160% TYP.)
  • High-speed switching (tr = 3 μs TYP., tf == 5 μs TYP.)
  • Ordering number of taping product: PS2561DL-1-F3 : 2 000 pcs/reel PS2561DL2-1-E3: 1 000 pcs/reel
  • Pb-Free product
  • Safety standards UL approved: No. E72422 CSA approved: No. CA 101391 (CA5A, CAN/CSA-C22.2 60065, 60950) BSI approved: No. 7112/7420 SEMKO approved: No. 903238 NEMKO approved: No. P09210868 DEMKO approved: No. 314999 FIMKO approved: No. FI 25119 DIN EN60747-5-2 (VDE0884 Part2) approved: No. 40008862 (Option)

Description

The PS2561D-1 is an optically coupled isolator containing a GaAs light emitting diode and an NPN silicon phototransistor. The PS2561D-1 is in a plastic DIP (Dual In-line Package) and the PS2561DL-1 is lead bending type (Gull-wing) for surface mount. The PS2561DL1-1 is lead bending type for long creepage distance. The PS2561DL2-1 is lead bending type for long creepage distance (Gull-wing) for surface mount.

Parameters

Attributes Value
Channels (#) 1
VCEO max (mA) 80
IC max (mA) 50
Isolation Voltage (Vrms) 5000
CTR (min)% 50
CTR (Max)% 400
IF at CTR (mA) 5
VCE at CTR (V) 5
SW tr Typ. (µs) 3
SW tf Typ. (µs) 5
Creepage Distance (mm) 7
Safety Standard UL (UL1577) Approved
Safety Standard VDE (EN IEC 60747-5-5) Approved
Safety Standard CSA (CAN/CSA C22.2 62368-1) Approved
Safety Standard CQC (GB4943.1) Approved
Safety Standard BSI (BS EN IEC 62368-1) Approved

Application Block Diagrams

500W Onboard Battery Charger for 2-Wheeler EV Block Diagram
500W Onboard Battery Charger for 2-Wheeler EV
High-efficiency AC/DC battery charger with GaN FETs and MCU for CAN communication and battery health.

Applied Filters: