Skip to main content

Features

  • AC input response
  • High isolation voltage (BV = 5 000 Vr.m.s.)
  • High current transfer ratio (CTR = 2 000% TYP.)
  • High-speed switching (tr, tf = 100 μs TYP.)
  • Ordering number of tape product: PS2506L-1-F3: 2 000 pcs/reel
  • Safety standards UL approved: No. E72422

Description

The PS2506-1 and PS2506L-1 are optically coupled isolators containing a GaAs light emitting diode and an NPN silicon darlington connected phototransistor. The PS2506-1 is in a plastic DIP (Dual In-line Package) and the PS2506L-1 is lead bending type (Gull-wing) for surface mount.

Parameters

Attributes Value
Channels (#) 1
VCEO max (mA) 40
IC max (mA) 200
Isolation Voltage (Vrms) 5000
CTR (min)% 200
IF at CTR (mA) 1
VCE at CTR (V) 2
SW tr Typ. (µs) 100
SW tf Typ. (µs) 100
Creepage Distance (mm) 7
Safety Standard UL (UL1577) Approved

Applied Filters: