Features
- AC input response
- High isolation voltage (BV = 5 000 Vr.m.s.)
- High current transfer ratio (CTR = 2 000% TYP.)
- High-speed switching (tr, tf = 100 μs TYP.)
- Ordering number of tape product: PS2506L-1-F3: 2 000 pcs/reel
- Safety standards UL approved: No. E72422
Description
The PS2506-1 and PS2506L-1 are optically coupled isolators containing a GaAs light emitting diode and an NPN silicon darlington connected phototransistor. The PS2506-1 is in a plastic DIP (Dual In-line Package) and the PS2506L-1 is lead bending type (Gull-wing) for surface mount.
Parameters
| Attributes | Value |
|---|---|
| Channels (#) | 1 |
| VCEO max (mA) | 40 |
| IC max (mA) | 200 |
| Isolation Voltage (Vrms) | 5000 |
| CTR (min)% | 200 |
| IF at CTR (mA) | 1 |
| VCE at CTR (V) | 2 |
| SW tr Typ. (µs) | 100 |
| SW tf Typ. (µs) | 100 |
| Creepage Distance (mm) | 7 |
| Safety Standard UL (UL1577) | Approved |
Applied Filters:
Loading