Skip to main content
Renesas Electronics Corporation
650nm InGaAsP MQW-DFB DC-PBH PULSED Laser Diode Module for OTDR Application

Package Information

CAD Model:View CAD Model
Pkg. Type:
Pkg. Code:
Lead Count (#):
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

RoHS (NX8663JB-BC-AZ)EnglishJapanese
Moisture Sensitivity Level (MSL)
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

IFP @PW: 10 μs, Duty: 1 % (mA)450
Lead CompliantNo
MOQ1
Pb (Lead) FreeYes
Pf / Po (Min) (mW)50
Pf / Po (Typical) (mW)80
Tape & ReelNo
Target applicationsfor OTDR
Tstg (Max) (°C)85
Tstg (Min) (°C)-40
Λp (Typical) (nm)1650

Description

The NX8663JB-BC is a 1 650 nm Multiple Quantum Well (MQW) structured Distributed Feed-Back (DFB) pulsed laser diode DIP module with single mode fiber and internal thermoelectric cooler. It is designed for light sources of Optical Time Domain Reflectometer (OTDR).