Skip to main content

Features

  • Distributed Feed-Back (DFB) pulsed laser diode
  • High output power: Pf = 80 mW TYP. @ IFP = 450 mA, PW = 10 μs, Duty = 1%
  • Wavelength: λp = 1 650 nm TYP.
  • Internal thermoelectric cooler, thermistor
  • Hermetically sealed 14-pin Dual-In-Line Package
  • Single mode fiber pigtail

Description

The NX8663JB-BC is a 1 650 nm Multiple Quantum Well (MQW) structured Distributed Feed-Back (DFB) pulsed laser diode DIP module with single mode fiber and internal thermoelectric cooler. It is designed for light sources of Optical Time Domain Reflectometer (OTDR).

Applied Filters: