Skip to main content
Renesas Electronics Corporation
550 nm InGaAsP MQW-FP Laser Diode COAXIAL Module for OTDR Application

Package Information

CAD Model:View CAD Model
Pkg. Type:
Pkg. Code:
Lead Count (#):
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

RoHS (NX7537BF-AA-AZ)EnglishJapanese
Moisture Sensitivity Level (MSL)
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

IFP @PW: 10 μs, Duty: 1 % (mA)1000
Ith (Typical) (mA)35
Lead CompliantNo
MOQ5
Pb (Lead) FreeYes
Pf / Po (Min) (mW)120
Pf / Po (Typical) (mW)145
Tape & ReelNo
Target applicationsfor OTDR
Tstg (Max) (°C)85
Tstg (Min) (°C)-40
Λp (Typical) (nm)1550

Description

The NX7537BF-AA is a 1 550 nm Multiple Quantum Well (MQW) structured Fabry-Perot (FP) laser diode coaxial module with single mode fiber. This module is specified to operate under pulsed condition and designed for light source of Optical Time Domain Reflectometer (OTDR).